Automation & Control
JSM D4H Fitting for ADAM/EVA incl. accessories
Out of stock
Product Id
2TLA040033R3600
Plate for mounting Adam or Eva (Eden) on a hinged and folding door/hatch. Two pieces are necessary for a complete Eden.
More about JSM D4H Fitting for ADAM/EVA incl. accessories
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 11.5 centimetre |
Package Length | 19 centimetre |
Package Height | 2.2 centimetre |
Invoice Description | JSM D4H Fitting for ADAM/EVA incl. accessories |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.078 kilogram |
Extended Product Type | JSM D4H |
Total GST Percentage | 18.00 |
HSN Number | 76109090 |
Country of origin | China (CN) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review