Automation & Control
JSM D11C Ball latch for sliding door
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA040033R4200
Ball latch for sliding door.
More about JSM D11C Ball latch for sliding door
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 5.5 centimetre |
Package Length | 12 centimetre |
Package Height | 5.5 centimetre |
Invoice Description | JSM D11C Ball latch for sliding door |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.254 kilogram |
Extended Product Type | JSM D11C |
Total GST Percentage | 18.00 |
HSN Number | 76109090 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review