Automation & Control
JSM L1A Terminal cap yellow for JSM A44A
Product Id
2TLA040034R0000
Terminal cap in yellow for profiles 44x44mm. Made in Polymide
More about JSM L1A Terminal cap yellow for JSM A44A
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 11.5 centimetre |
Package Length | 19 centimetre |
Package Height | 1.8 centimetre |
Invoice Description | JSM L1A Terminal cap yellow for JSM A44A |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.008 kilogram |
Extended Product Type | JSM L1A |
Total GST Percentage | 18.00 |
HSN Number | 39269097 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review