Automation & Control
JSM L4B Terminal cap for JSM A4488A grey
Out of stock
Product Id
2TLA040034R0500
Terminal cap in grey for profiles 44x88mm. Made in Polymide
More about JSM L4B Terminal cap for JSM A4488A grey
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 11.5 centimetre |
Package Length | 20 centimetre |
Package Height | 1.5 centimetre |
Invoice Description | JSM L4B Terminal cap for JSM A4488A grey |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.016 kilogram |
Extended Product Type | JSM L4B |
Total GST Percentage | 18.00 |
HSN Number | 39269097 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review