Automation & Control
JSM M4B Special T-nut M4
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA040035R0700
Special T-nut, M4 galvanized
More about JSM M4B Special T-nut M4
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 6 centimetre |
Package Length | 10 centimetre |
Package Height | 0.9 centimetre |
Invoice Description | JSM M4B Special T-nut M4 |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.01 kilogram |
Extended Product Type | JSM M4B |
Total GST Percentage | 18.00 |
HSN Number | 7318166090 |
Country of origin | China (CN) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review