Automation & Control
JSM B8C Centering plate M8 Steel galvanized
Product Id
2TLA040035R5300
Centring washer M8 galvanized steel.
More about JSM B8C Centering plate M8 Steel galvanized
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 6 centimetre |
Package Length | 10 centimetre |
Package Height | 0.5 centimetre |
Invoice Description | JSM B8C Centering plate M8 Steel galvanized |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.004 kilogram |
Extended Product Type | JSM B8C |
Total GST Percentage | 18.00 |
HSN Number | 7318220091 |
Country of origin | China (CN) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review