Automation & Control
JSM A25A Cable duct 44x25 incl. cap, L= 2000mm
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA040037R1300
Cable duct 44x25mm with holes c-c =500mm diameter=5. Natural anodized Aluminium. Lenght 2000mm
More about JSM A25A Cable duct 44x25 incl. cap, L= 2000mm
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 6.1 centimetre |
Package Length | 200 centimetre |
Package Height | 3 centimetre |
Invoice Description | JSM A25A Cable duct 44x25 incl. cap, L= 2000mm |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 1.09 kilogram |
Extended Product Type | JSM A25A |
Total GST Percentage | 18.00 |
HSN Number | 7604210000 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review