Automation & Control
JSM A60A Cable duct 44x60 incl. cap, L= 2000mm
Out of stock
Product Id
2TLA040037R1500
Cable duct 44x60mm with holes c-c =500mm diameter=5. Natural anodized Aluminium. Lenght 2000mm
More about JSM A60A Cable duct 44x60 incl. cap, L= 2000mm
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 1 kilogram |
| Package Height | 5 centimetre |
| Package Length | 200 centimetre |
| Package Width | 7.3 centimetre |
| Invoice Description | JSM A60A Cable duct 44x60 incl. cap, L= 2000mm |
| Extended Product Type | JSM A60A |
| Total GST Percentage | 18.00 |
| HSN Number | 76109090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


