Automation & Control
JSM A44A Aluminum profile 44x44 1100mm
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA040037R3600
Aluminium profile, 44x44mm, natural anodized L=1100 mm.
More about JSM A44A Aluminum profile 44x44 1100mm
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 7 centimetre |
Package Length | 110 centimetre |
Package Height | 6.5 centimetre |
Invoice Description | JSM A44A Aluminum profile 44x44 1100mm |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 2.476 kilogram |
Extended Product Type | JSM A44A, 1100mm |
Total GST Percentage | 18.00 |
HSN Number | 76109090 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review