Automation & Control
JSM A44A Aluminum profile 44x44 2400mm
Out of stock
Product Id
2TLA040037R3900
Aluminium profile, 44x44mm, natural anodized L=2400 mm.
More about JSM A44A Aluminum profile 44x44 2400mm
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 3.8 kilogram |
| Package Height | 6.5 centimetre |
| Package Length | 240 centimetre |
| Package Width | 7 centimetre |
| Invoice Description | JSM A44A Aluminum profile 44x44 2400mm |
| Extended Product Type | JSM A44A, 2400mm |
| Total GST Percentage | 18.00 |
| HSN Number | 76109090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


