Automation & Control
JSM A4488A Aluminum profile 44x88 2200mm
Out of stock
Product Id
2TLA040037R4400
Aluminium profile, 44x88mm, natural anodized L=2200 mm.
More about JSM A4488A Aluminum profile 44x88 2200mm
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 5.116 kilogram |
| Package Height | 8.8 centimetre |
| Package Length | 220 centimetre |
| Package Width | 4.4 centimetre |
| Invoice Description | JSM A4488A Aluminum profile 44x88 2200mm |
| Extended Product Type | JSM A4488A, 2200mm |
| Total GST Percentage | 18.00 |
| HSN Number | 7604210000 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


