Automation & Control
JSM A4488A Aluminum profile 44x88 6000mm
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA040037R4500
Aluminium profile, 44x88mm, natural anodized L=6000 mm.
More about JSM A4488A Aluminum profile 44x88 6000mm
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 4.4 centimetre |
Package Length | 600 centimetre |
Package Height | 8.8 centimetre |
Invoice Description | JSM A4488A Aluminum profile 44x88 6000mm |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 14 kilogram |
Extended Product Type | JSM A4488A, 6000mm |
Total GST Percentage | 18.00 |
HSN Number | 7604210000 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review