Automation & Control
JSM A4416 Aluminum profile 44x16,5 6000mm
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA040037R7400
Aluminium profile, 44x16mm, natural anodized L=6000 mm.
More about JSM A4416 Aluminum profile 44x16,5 6000mm
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 4.4 centimetre |
Package Length | 600 centimetre |
Package Height | 1.6 centimetre |
Invoice Description | JSM A4416 Aluminum profile 44x16,5 6000mm |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 6 kilogram |
Extended Product Type | JSM A4416, 6000mm |
Total GST Percentage | 18.00 |
HSN Number | 76109090 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review