Automation & Control
JSM A3130C guide rail incl. mounting components
Out of stock
Product Id
2TLA040037R9900
Guiding rail. JSM D5 fit this rail. Natural anodized Aluminium, standard length 6100mm. Max length 6100mm
More about JSM A3130C guide rail incl. mounting components
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 3.3 centimetre |
Package Length | 600 centimetre |
Package Height | 3.2 centimetre |
Invoice Description | JSM A3130C guide rail incl. mounting components |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 3 kilogram |
Extended Product Type | JSM A3130C |
Total GST Percentage | 18.00 |
HSN Number | 76109090 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review