Automation & Control
JSM PL1B Securing strip L=1152mm
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA040038R0200
Infill securing strip in black ABS plastic. L=1152 mm for 5 mm panels. Used to fence with 5mm Polycarbonate also to 1mm steelpanels and 3mm weld protected Polycarbonate sheets(together JSM G2).
More about JSM PL1B Securing strip L=1152mm
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 1.4 centimetre |
Package Length | 115.2 centimetre |
Package Height | 1.4 centimetre |
Invoice Description | JSM PL1B Securing strip L=1152mm |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.048 kilogram |
Extended Product Type | JSM PL1B, 1152mm |
Total GST Percentage | 18.00 |
HSN Number | 3926909790 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review