Automation & Control
JSM G2 Cellular rubber self-ad
Out of stock
Product Id
2TLA040038R0600
Cellular rubber 20x25 mm self-adhesive.
More about JSM G2 Cellular rubber self-ad
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 2 centimetre |
Package Length | 10 centimetre |
Package Height | 0.5 centimetre |
Invoice Description | JSM G2 Cellular rubber self-ad |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.012 kilogram |
Extended Product Type | JSM G2 |
Total GST Percentage | 18.00 |
HSN Number | 39269097 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review