Now or Never offer! - Register or Sign in to avail Flat 5% Discount on Orders above Rs. 5000*T&C apply
Automation & Control

JSM YPC5A1 Pc sheet 5mm uncoloured 2020x864mm

Out of stock

(Inclusive of 18.00% GST)

Product Id
2TLA040039R1000
5mm clear Polycarbonate dimension 2020x864mm

More about JSM YPC5A1 Pc sheet 5mm uncoloured 2020x864mm

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Compatibility ABB Jokab Safety Products
Package Width 86.4 millimetre
Package Length 202 millimetre
Package Height 0.5 millimetre
Invoice Description JSM YPC5A1 Pc sheet 5mm uncoloured 2020x864mm
Product Range ABB Jokab Safety Products
Package Gross Weight 11 kilogram
Extended Product Type JSM YPC5A1
Total GST Percentage 18.00
HSN Number 3920610030
Country of origin Netherlands (NL) - Imported by ABB India Limited
Download
Product Catalog Click Here
Write Your Own Review
You're reviewing:JSM YPC5A1 Pc sheet 5mm uncoloured 2020x864mm
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.