Automation & Control

JSM YPC5A2 Pc sheet 5mm uncoloured 2020x1174

Out of stock

(Inclusive of 18.00% GST)

Product Id
2TLA040039R1100
5mm clear Polycarbonate dimension 2020x1174mm

More about JSM YPC5A2 Pc sheet 5mm uncoloured 2020x1174

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Compatibility ABB Jokab Safety Products
Package Width 117.4 centimetre
Package Length 202 centimetre
Package Height 0.5 centimetre
Invoice Description JSM YPC5A2 Pc sheet 5mm uncoloured 2020x1174
Product Range ABB Jokab Safety Products
Package Gross Weight 15 kilogram
Extended Product Type JSM YPC5A2
Total GST Percentage 18.00
HSN Number 3920610030
Country of origin Netherlands (NL) - Imported by ABB India Limited
Download
Product Catalog Click Here
Write Your Own Review
You're reviewing:JSM YPC5A2 Pc sheet 5mm uncoloured 2020x1174
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.