Automation & Control
JSM YN40W4 Welded mesh black 40x40x3,5mm 1474x2016mm
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA040040R2000
welded steelmesh 40x40x3,5mm powder coated in black dimension 1474x2016mm (uses in Quick-Guard E with 1500mm c-c profiles and Height 2200mm)
More about JSM YN40W4 Welded mesh black 40x40x3,5mm 1474x2016mm
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 201.6 centimetre |
Package Length | 147.4 centimetre |
Package Height | 2 centimetre |
Invoice Description | JSM YN40W4 Welded mesh black 40x40x3,5mm 1474x2016mm |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 17 kilogram |
Extended Product Type | JSM YN40W4 |
Total GST Percentage | 18.00 |
HSN Number | 7314490000 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review