Automation & Control
JSM E11-22Y8 Express 2200 1pcs 44x88 Post section
Out of stock
Product Id
2TLA040103R4100
44x88mm profile Length 2200mm, two floor brackets and one support screw.
More about JSM E11-22Y8 Express 2200 1pcs 44x88 Post section
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 5.532 kilogram |
| Package Height | 28.8 centimetre |
| Package Length | 220 centimetre |
| Package Width | 16 centimetre |
| Invoice Description | JSM E11-22Y8 Express 2200 1pcs 44x88 Post section |
| Extended Product Type | JSM E11-22Y8 |
| Total GST Percentage | 18.00 |
| HSN Number | 76109090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


