Automation & Control

JSM S8E K6S 10,9 M8x12 (for JSM A56)

Out of stock

(Inclusive of 18.00% GST)

Product Id
2TLA041019R0100
Screw for Guiding rail JSM A56 M8x12, Zinc plated steel

More about JSM S8E K6S 10,9 M8x12 (for JSM A56)

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Compatibility ABB Jokab Safety Products
Package Width 6 centimetre
Package Length 9 centimetre
Package Height 1 centimetre
Invoice Description JSM S8E K6S 10,9 M8x12 (for JSM A56)
Product Range ABB Jokab Safety Products
Package Gross Weight 0.008 kilogram
Extended Product Type JSM S8E
Total GST Percentage 18.00
HSN Number 73181569
Country of origin Taiwan, Province Of China (TW) - Imported by ABB India Limited
Download
Product Catalog Click Here
Write Your Own Review
You're reviewing:JSM S8E K6S 10,9 M8x12 (for JSM A56)
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.