Automation & Control
JSM S5B Screw MRX-Z M5x12
Out of stock
Product Id
2TLA041039R0100
Screw for Cable ducting M5x12, Zinc plated steel
More about JSM S5B Screw MRX-Z M5x12
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Taiwan, Province Of China (TW) - Imported by ABB India Limited |
| Package Gross Weight | 0.004 kilogram |
| Package Height | 1 centimetre |
| Package Length | 9 centimetre |
| Package Width | 6 centimetre |
| Invoice Description | JSM S5B Screw MRX-Z M5x12 |
| Extended Product Type | JSM S5B |
| Total GST Percentage | 18.00 |
| HSN Number | 73181559 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


