Automation & Control
Sign ABB Saf. Prod. 220x40x1,5mm pre-ass
Out of stock
Product Id
2TLA041810R0300
Sign ABB Safety products, size 220x40x1,5mm preassembled with screws and nuts.
More about Sign ABB Saf. Prod. 220x40x1,5mm pre-ass
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 22 centimetre |
Package Length | 33 centimetre |
Package Height | 1.8 centimetre |
Invoice Description | Sign ABB Saf. Prod. 220x40x1,5mm pre-ass |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.068 kilogram |
Extended Product Type | Sign ABB pre-ass |
Total GST Percentage | 18.00 |
HSN Number | 83100000 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review