Automation & Control
JSM X2 Expansion-shell bolt M10x68
Out of stock
Product Id
2TLA041900R4300
Expansion-shell bolt M10x68, Zinc plated steel
More about JSM X2 Expansion-shell bolt M10x68
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Liechtenstein (LI) - Imported by ABB India Limited |
| Package Gross Weight | 2.452 kilogram |
| Package Height | 10 centimetre |
| Package Length | 19 centimetre |
| Package Width | 14 centimetre |
| Invoice Description | JSM X2 Expansion-shell bolt M10x68 |
| Extended Product Type | JSM X2 |
| Total GST Percentage | 18.00 |
| HSN Number | 73181590 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


