Automation & Control
JSM G3 U-rubberstrip 12x2x6 EPDM black
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA041930R0600
Fixinglist for Laminated glass. Material is EPDM
More about JSM G3 U-rubberstrip 12x2x6 EPDM black
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 22 centimetre |
Package Length | 33 centimetre |
Package Height | 1.4 centimetre |
Invoice Description | JSM G3 U-rubberstrip 12x2x6 EPDM black |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.104 kilogram |
Extended Product Type | JSM G3 |
Total GST Percentage | 18.00 |
HSN Number | 4008211000 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review