Automation & Control
JSM D14A Crossbar L= 400 mm
Out of stock
Product Id
2TLA042021R7300
Cross bar for door 20 x 5 L=400 mm. Natural anodized Aluminium. Suitable small doors/hatches
More about JSM D14A Crossbar L= 400 mm
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 23 centimetre |
Package Length | 32 centimetre |
Package Height | 7 centimetre |
Invoice Description | JSM D14A Crossbar L= 400 mm |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.144 kilogram |
Extended Product Type | JSM D14A |
Total GST Percentage | 18.00 |
HSN Number | 76109090 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review