Automation & Control
Magne Anchor plate 32A without magnet
Out of stock
Product Id
2TLA042023R1300
Anchor plate without permanent magnet. Delivered with cellular rubber.
Without permanent magnet, there is no magnetic field when the Magne is unlocked, which avoid the accumulation of metallic particles on the anchor plate.
More about Magne Anchor plate 32A without magnet
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 0.15 metre |
Package Length | 0.21 metre |
Package Height | 0.01 metre |
Invoice Description | Magne Anchor plate 32A without magnet |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.28 kilogram |
Extended Product Type | Magne Anchor 32A |
Total GST Percentage | 18.00 |
HSN Number | 7326909290 |
Country of origin | China (CN) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
cUL Certificate | Click Here |
Product Catalog | Click Here |
TÜV Certificate | Click Here |
Write Your Own Review