Automation & Control
MKey5+Z, stainless steel head+body, 40N
Out of stock
Product Id
2TLA050003R0121
Safety interlock switch, stainless steel body and head, 40N holding force. 2NO+1NC guard open. 3xM20 conduit entries. Delivered with standard key.
More about MKey5+Z, stainless steel head+body, 40N
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Degree of Protection | IP67/IP69K |
Package Width | 65 millimetre |
Package Length | 150 millimetre |
Package Height | 40 millimetre |
Invoice Description | MKey5+Z, stainless steel head+body, 40N |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.53 kilogram |
Extended Product Type | MKey5+Z |
Housing Material | Stainless steel |
Total GST Percentage | 18.00 |
HSN Number | 8536500700 |
Country of origin | United Kingdom (GB) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Write Your Own Review