Automation & Control
MKey5ZX, EX, SS, 3m, 2NC, Std. Key
Out of stock
Product Id
2TLA050003R0125
Safety Interlock Switch for explosion proof environment, 2NC, stainless steel 316 body, pre-wired with 3 m cable, 12N Holding force, Standard Key.
More about MKey5ZX, EX, SS, 3m, 2NC, Std. Key
| Package Width | 125 millimetre |
|---|---|
| Package Length | 250 millimetre |
| Package Height | 100 millimetre |
| Invoice Description | MKey5ZX, EX, SS, 3m, 2NC, Std. Key |
| Extended Product Type | MKey5ZX |
| Total GST Percentage | 18.00 |
| HSN Number | 85365007 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


