Automation & Control
MKey8 24VDC, power to unlock, IP67
Out of stock
Product Id
2TLA050011R0132
Safety interlock switch, die cast housing and head, 3xM20 conduits entries, +24VDC power to unlock. Delivered with standard key.
More about MKey8 24VDC, power to unlock, IP67
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | United Kingdom (GB) - Imported by ABB India Limited |
| Degree of Protection | IP67 |
| Housing Material | Die cast |
| Package Gross Weight | 0.867 kilogram |
| Package Height | 65 millimetre |
| Package Length | 60 millimetre |
| Package Width | 200 millimetre |
| Invoice Description | MKey8 24VDC, power to unlock, IP67 |
| Extended Product Type | MKey8 24VDC |
| Total GST Percentage | 18.00 |
| HSN Number | 8536500700 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
Write Your Own Review


