Automation & Control
LineStrong1, 2NC/2NO, M20
Product Id
2TLA050200R0030
Emergency stop grab wire safety switch, 2NC + 2NO, Up to 50m length, die cast housing, Conduit entry 3xM20
More about LineStrong1, 2NC/2NO, M20
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 0.119 metre |
Package Length | 0.259 metre |
Package Height | 0.1 metre |
Invoice Description | LineStrong1, 2NC/2NO, M20 |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.8 kilogram |
Extended Product Type | LineStrong1 |
Total GST Percentage | 18.00 |
HSN Number | 8536500700 |
Country of origin | United Kingdom (GB) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
TÜV Certificate | Click Here |
Write Your Own Review