Automation & Control
LineStrong3D, 4NC/4NO, M20 ESTOP/LED
Out of stock
Product Id
2TLA050204R0332
Emergency stop grab wire safety switch, 4NC + 4NO, Entries from both sides of the grab wire switch, Up to 250m length, yellow die cast housing, LED status indication, Conduit entry 3xM20
More about LineStrong3D, 4NC/4NO, M20 ESTOP/LED
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | United Kingdom (GB) - Imported by ABB India Limited |
| Package Gross Weight | 1.5 kilogram |
| Package Height | 250 millimetre |
| Package Length | 150 millimetre |
| Package Width | 100 millimetre |
| Invoice Description | LineStrong3D, 4NC/4NO, M20 ESTOP/LED |
| Extended Product Type | LineStrong3D |
| Total GST Percentage | 18.00 |
| HSN Number | 8536500700 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


