Automation & Control
LineStrong3LZ, 4NC/2NO, M20 ESTOP/LED SS
Product Id
2TLA050206R0322
Emergency stop grab wire safety switch, 4NC + 2NO, Switch placement to the left, Up to 125m length, Stainless steel 316 housing, LED status indication, Conduit entry 3xM20
More about LineStrong3LZ, 4NC/2NO, M20 ESTOP/LED SS
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 100 millimetre |
Package Length | 150 millimetre |
Package Height | 225 millimetre |
Invoice Description | LineStrong3LZ, 4NC/2NO, M20 ESTOP/LED SS |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 2.7 kilogram |
Extended Product Type | LineStrong3LZ |
Total GST Percentage | 18.00 |
HSN Number | 8536500700 |
Country of origin | United Kingdom (GB) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
TÜV Certificate | Click Here |
Write Your Own Review