Automation & Control
LineStrong3R, 4NC/2NO, NPT
Out of stock
Product Id
2TLA050208R0332
Emergency stop grab wire safety switch, 4NC + 2NO, Switch placement to the right, Up to 125m length, yellow die cast housing, LED status indication, Conduit entry 3xM20
More about LineStrong3R, 4NC/2NO, NPT
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | United Kingdom (GB) - Imported by ABB India Limited |
| Package Gross Weight | 1.3 kilogram |
| Package Height | 225 millimetre |
| Package Length | 150 millimetre |
| Package Width | 100 millimetre |
| Invoice Description | LineStrong3R, 4NC/2NO, NPT |
| Extended Product Type | LineStrong3R |
| Total GST Percentage | 18.00 |
| HSN Number | 8536500700 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


