Drives
SDCS-FEX-425 INT
Product Id
3ADT209022R0001
SDCS-FEX-425 INT
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about SDCS-FEX-425 INT
MRP (Indian Rupees) | 441884 |
---|---|
Spare Type | Control Board |
Compatible Drive Family | ACS800-01 |
Compatible Frame Sizes | DCS800-S01/S02 |
Package Gross Weight | 2 Kg |
Product Range | Drive Spares |
Invoice Description | SDCS-FEX-425 INT |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85044082 |
Country of origin | Poland (PL) |
Write Your Own Review