Drives
DDCS COMM., COM-81, 10MB, SET
₹209,570.00
Free Shipping
(Inclusive of 18.00% GST)
Product Id
3ADT220134R0001
DDCS COMM., COM-81, 10MB, SET
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about DDCS COMM., COM-81, 10MB, SET
MRP (Indian Rupees) | 225179 |
---|---|
Spare Type | Control Board |
Compatible Drive Family | ACS800-01 |
Compatible Frame Sizes | DCS800-S01/S02 |
Package Gross Weight | 0.5 Kg |
Product Range | Drive Spares |
Invoice Description | DDCS COMM., COM-81, 10MB, SET |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85371098 |
Country of origin | Thailand (TH) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹209,570.00
Free delivery
Free Shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹209,570.00
Free delivery
Free Shipping
|
|
Write Your Own Review