Drives
SDCS-POW-4-SD POWER SUPPLY
Out of stock
(Inclusive of 18.00% GST)
Product Id
3ADT315100R1012
SDCS-POW-4-SD POWER SUPPLY
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about SDCS-POW-4-SD POWER SUPPLY
MRP (Indian Rupees) | 120819 |
---|---|
Spare Type | Power supply Board |
Compatible Drive Family | ACS800-01 |
Compatible Frame Sizes | DCS800-S01/S02 |
Package Gross Weight | 0.408 Kg |
Product Range | Drive Spares |
Invoice Description | SDCS-POW-4-SD POWER SUPPLY |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85049099 |
Country of origin | China (CN) |
Write Your Own Review