Drives
MODULE KIT / THYRISTOR/DIODE M SKKH570/18E 1PCS SP K
Out of stock
(Inclusive of 18.00% GST)
Product Id
3AUA0000014922
MODULE KIT / THYRISTOR/DIODE M SKKH570/18E 1PCS SP K
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about MODULE KIT / THYRISTOR/DIODE M SKKH570/18E 1PCS SP K
MRP (Indian Rupees) | 95055 |
---|---|
Spare Type | Thyristor/Diode Module |
Compatible Drive Family | ACS800-02, ACS800-04 |
Compatible Frame Sizes | ACS800-02/04 R7-R8 |
Package Gross Weight | 1.45 kg |
Product Range | Drive Spares |
Invoice Description | MODULE KIT / THYRISTOR/DIODE M SKKH570/18E 1PCS SP K |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85413000 |
Country of origin | Slovakia (SK) Germany (DE) |
Write Your Own Review