RDCU-12C; CONTROL UNIT
Product Id
3AUA0000036521
RDCU-12C; CONTROL UNIT
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about RDCU-12C; CONTROL UNIT
MRP (Indian Rupees) | 603412 |
---|---|
Spare Type | Control Board |
Compatible Drive Family | ACS800 MD |
Compatible Frame Sizes | ACS800-02/04 |
Kit Contents | RDCU-12C (1No) |
Package Gross Weight | 0.6 kg |
Product Range | Drive Spares |
Invoice Description | RDCU-12C; CONTROL UNIT |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 8504 90 90 |
Country of origin | china (CN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹474,000.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹474,000.00
Free delivery
|
|
Write Your Own Review