Drives
MAIN CIRCUIT INTERFACE BOARD / JINT-G1C R8-FRAME 380-500V COATED BOARD
Product Id
3AUA0000044467
MAIN CIRCUIT INTERFACE BOARD / JINT-G1C R8-FRAME 380-500V COATED BOARD
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about MAIN CIRCUIT INTERFACE BOARD / JINT-G1C R8-FRAME 380-500V COATED BOARD
MRP (Indian Rupees) | 98682 |
---|---|
Spare Type | Main Circuit Interface Board |
Compatible Drive Family | ACS850-04 |
Compatible Frame Sizes | ACS850-04 Drive Spares FOR G |
Package Gross Weight | 0.21Â kg |
Product Range | Drive Spares |
Invoice Description | MAIN CIRCUIT INTERFACE BOARD / JINT-G1C R8-FRAME 380-500V COATED BOARD |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85049090 |
Country of origin | United States (US) Estonia (EE) |
Write Your Own Review