Drives
I/O BOARD / CMRB-11C
Product Id
3AUA0000054682
I/O BOARD / CMRB-11C
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about I/O BOARD / CMRB-11C
MRP (Indian Rupees) | 214094 |
---|---|
Spare Type | Control Board |
Compatible Drive Family | ACS800-104 |
Compatible Frame Sizes | ACS800-104 R8i 690 V |
Package Gross Weight | 0.9 kg |
Product Range | Drive Spares |
Invoice Description | I/O BOARD / CMRB-11C |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85049090 |
Country of origin | Finland (FI) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹123,201.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹123,201.00
Free delivery
|
|
Write Your Own Review