Generic kit 2xD4, Top entry; Quick connector kit/Generic 2xD4, Top entry
Product Id
3AUA0000063244
Generic kit 2xD4, Top entry; Quick connector kit/Generic 2xD4, Top entry
More about Generic kit 2xD4, Top entry; Quick connector kit/Generic 2xD4, Top entry
MRP (Indian Rupees) | 434577.95199999999 |
---|---|
Spare Type | Plug connector |
Compatible Drive Family | ACS800-104 |
Compatible Frame Sizes | ACS800-104 |
Kit Contents | 2XD4, TOP ENTRY (QUICK CONNECTOR) |
Package Gross Weight | 16.5 kg |
Product Range | Drive Spares |
Invoice Description | QUICK CONNECTOR-2xD4-NEW,TOP ENTRY |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 8536 10 10 |
Country of origin | Estonia (EE) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹327,195.12
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹327,195.12
Free delivery
|
|
Write Your Own Review