Drives
POWER SUPPLY BOARD / ZPOW-591
Product Id
3AUA0000075499
POWER SUPPLY BOARD / ZPOW-591
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about POWER SUPPLY BOARD / ZPOW-591
MRP (Indian Rupees) | 72505 |
---|---|
Spare Type | Control Board |
Compatible Drive Family | ACS580-01, ACS880-01 |
Compatible Frame Sizes | ACS880_01_400V FOR R9 , ACS880-01 -- 500V FOR R9 , ACS580-01 FOR R9 , ACS880-104-- R6i - R7i FOR R6i AND R7i |
Kit Contents | Fan/ Fan assembly kit |
Package Gross Weight | 0.28Â kg |
Product Range | Drive Spares |
Invoice Description | POWER SUPPLY BOARD / ZPOW-591 |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85049090 |
Country of origin | United States (US) China (CN) Finland (FI) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹48,870.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹48,870.00
Free delivery
|
|
Write Your Own Review