Drives
IGBT MODULE / ACS880 R6 SPARE KIT
₹122,955.00
(Inclusive of 18.00% GST)
Product Id
3AUA0000119290
IGBT MODULE / ACS880 R6 SPARE KIT
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about IGBT MODULE / ACS880 R6 SPARE KIT
MRP (Indian Rupees) | 170376 |
---|---|
Spare Type | IGBT Module |
Compatible Drive Family | ACS580-01, ACS880-01 |
Compatible Frame Sizes | ACS880-01 -- 400V FOR R6 , ACS880-01 -- 500V FOR R6 , ACS580-01 FOR R6 |
Package Gross Weight | 0.7Â kg |
Product Range | Drive Spares |
Invoice Description | IGBT MODULE / ACS880 R6 SPARE KIT |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85359000 |
Country of origin | United States (US) Finland (FI) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹122,955.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹122,955.00
Free delivery
|
|
Write Your Own Review