Drives
IGBT MODULE / ACS880 R6 690V SP KIT
Out of stock
(Inclusive of 18.00% GST)
Product Id
3AUA0000119357
IGBT MODULE / ACS880 R6 690V SP KIT
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about IGBT MODULE / ACS880 R6 690V SP KIT
MRP (Indian Rupees) | 191019 |
---|---|
Spare Type | IGBT Module |
Compatible Drive Family | ACS880-01 |
Compatible Frame Sizes | ACS880_01_600V FOR R6 |
Package Gross Weight | 0.7Â kg |
Product Range | Drive Spares |
Invoice Description | IGBT MODULE / ACS880 R6 690V SP KIT |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85359000 |
Country of origin | United States (US) Finland (FI) |
Write Your Own Review