Drives
IGBT MODULE / ACS880 R8 SPARE KIT
₹283,567.00
(Inclusive of 18.00% GST)
Product Id
3AUA0000119991
IGBT MODULE / ACS880 R8 SPARE KIT
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about IGBT MODULE / ACS880 R8 SPARE KIT
MRP (Indian Rupees) | 469236 |
---|---|
Spare Type | IGBT Module |
Compatible Drive Family | ACS580-01, ACS880-01 |
Compatible Frame Sizes | ACS880-01 -- 400V FOR R8 , ACS880-01 -- 500V FOR R8 , ACS580-01 FOR R8 |
Kit Contents | Resistor |
Package Gross Weight | 1.444Â kg |
Product Range | Drive Spares |
Invoice Description | IGBT MODULE / ACS880 R8 SPARE KIT |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85359000 |
Country of origin | United States (US) Finland (FI) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹283,567.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹283,567.00
Free delivery
|
|
Write Your Own Review