Drives
THYRISTOR/DIODE MODULE / ACS880 R9 INPUT SPARE KIT
Product Id
3AUA0000120622
THYRISTOR/DIODE MODULE / ACS880 R9 INPUT SPARE KIT
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about THYRISTOR/DIODE MODULE / ACS880 R9 INPUT SPARE KIT
MRP (Indian Rupees) | 239237 |
---|---|
Spare Type | Thyristor/Diode Module |
Compatible Drive Family | ACS880-01 |
Compatible Frame Sizes | ACS880_01_400V FOR R9 , ACS880-01 -- 500V FOR R9 , ACS880-01-4 FOR R9 |
Package Gross Weight | 1.313Â kg |
Product Range | Drive Spares |
Invoice Description | THYRISTOR/DIODE MODULE / ACS880 R9 INPUT SPARE KIT |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85413000 |
Country of origin | United States (US) Finland (FI) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹162,425.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹162,425.00
Free delivery
|
|
Write Your Own Review