Drives
MAIN CIRCUIT INTERFACE BOARD / ZINT-571 +N8205 NON-RATED ZCU SPARE
Product Id
3AUA0000122301
MAIN CIRCUIT INTERFACE BOARD / ZINT-571 +N8205 NON-RATED ZCU SPARE
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about MAIN CIRCUIT INTERFACE BOARD / ZINT-571 +N8205 NON-RATED ZCU SPARE
MRP (Indian Rupees) | 148363 |
---|---|
Spare Type | Main Circuit Interface Board |
Compatible Drive Family | ACS880-01 |
Compatible Frame Sizes | ACS880_01_400V FOR R6 AND R7 , ACS880_01_500V FOR R6 AND R7 |
Kit Contents | Fan/ Fan assembly kit |
Package Gross Weight | 0.5Â kg |
Product Range | Drive Spares |
Invoice Description | MAIN CIRCUIT INTERFACE BOARD / ZINT-571 +N8205 NON-RATED ZCU SPARE |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85049090 |
Country of origin | United States (US) China (CN) Finland (FI) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹102,996.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹102,996.00
Free delivery
|
|
Write Your Own Review