Drives
MC INTERFACE BOARD / ZINT-7B1C+N8205 NON-RATED ZCU SP
Product Id
3AXD50000004365
MC INTERFACE BOARD / ZINT-7B1C+N8205 NON-RATED ZCU SP
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about MC INTERFACE BOARD / ZINT-7B1C+N8205 NON-RATED ZCU SP
MRP (Indian Rupees) | 133526 |
---|---|
Spare Type | Main Circuit Interface Board |
Compatible Drive Family | ACS880-04 |
Compatible Frame Sizes | ACS880-04 XT |
Package Gross Weight | 0.25 kg |
Product Range | Drive Spares |
Invoice Description | MC INTERFACE BOARD / ZINT-7B1C+N8205 NON-RATED ZCU SP |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85049090 |
Country of origin | United States (US) Romania (RO) China (CN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹97,391.21
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹97,391.21
Free delivery
|
|
Write Your Own Review