Drives
IGBT MODULE / 3XIGBT 900A+3XBGAD-12C
Product Id
3AXD50000013023
IGBT MODULE / 3XIGBT 900A+3XBGAD-12C
DISCLAIMER: The product images shown are for illustration purposes only and may not be an exact representation of the product.
ABB reserves the right to change product images and specifications at any time without notice.
More about IGBT MODULE / 3XIGBT 900A+3XBGAD-12C
MRP (Indian Rupees) | 924526 |
---|---|
Spare Type | IGBT Module |
Compatible Drive Family | ACS880-04 |
Compatible Frame Sizes | ACS880-04 XT 900 A |
Package Gross Weight | 13.02 kg |
Product Range | Drive Spares |
Invoice Description | IGBT MODULE / 3XIGBT 900A+3XBGAD-12C |
After sales support | Available at extra cost on chargeable basis |
Total GST Percentage | 18.00 |
HSN Number | 85359000 |
Country of origin | United States (US) Malaysia (MY) Germany (DE) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹624,310.00
Free delivery
|
|
||
|
₹731,916.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹624,310.00
Free delivery
|
|
||
|
₹731,916.00
Free delivery
|
|
Write Your Own Review